??
Selección de modelo CAD
TDUOP 70 12 22 112180
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP - Merkel® Complete piston
Bill of material
TDUOP 70 12 22 112180
ARTIKELNR
Item no.
112180
DN
70.0 mm
DN1
12.0 mm
NUT
Groove
D1
50.0 mm
D2
64.4 mm
H1
22.0 mm
H2
9.0 mm
H3
6.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.