??
Selección de modelo CAD
TDUOP 100 16 25 112181
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP - Merkel® Complete piston
Bill of material
TDUOP 100 16 25 112181
ARTIKELNR
Item no.
112181
DN
100.0 mm
DN1
16.0 mm
NUT
Groove
D1
75.0 mm
D2
93.5 mm
H1
25.0 mm
H2
9.0 mm
H3
7.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.