??
Selección de modelo CAD
TDUOP 125 20 30 112182
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP - Merkel® Complete piston
Bill of material
TDUOP 125 20 30 112182
ARTIKELNR
Item no.
112182
DN
125.0 mm
DN1
20.0 mm
NUT
Groove
D1
95.0 mm
D2
118.0 mm
H1
30.0 mm
H2
13.0 mm
H3
9.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.