??
Selección de modelo CAD
TDUOP 140 20 30 112183
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP - Merkel® Complete piston
Bill of material
TDUOP 140 20 30 112183
ARTIKELNR
Item no.
112183
DN
140.0 mm
DN1
20.0 mm
NUT
Groove
D1
110.0 mm
D2
132.5 mm
H1
30.0 mm
H2
14.0 mm
H3
10.8 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.