??
Selección de modelo CAD
11617 TDUOH 230 30 40
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOH - Merkel® Complete piston
Bill of material
11617 TDUOH 230 30 40
ARTIKELNR
Item no.
11617
DD
Dimensions d
30.0 mm
D
Dimensions
230.0 mm
NUT
Groove
H
Dimensions
40.0 mm
H1
Dimensions
2.5 mm
H2
Dimensions
8.0 mm
C
8.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.