??
Selección de modelo CAD
TDUOP 34 8 15 125373
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP - Merkel® Complete piston
Bill of material
TDUOP 34 8 15 125373
ARTIKELNR
Item no.
125373
DN
34.0 mm
DN1
8.0 mm
NUT
Groove
D1
20.0 mm
D2
27.8 mm
H1
15.0 mm
H2
6.2 mm
H3
3.8 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.