??
Selección de modelo CAD
13336 T14.0-3 14 5 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
13336 T14.0-3 14 5 8
ARTIKELNR
Item no.
13336
DD
d
5.0 mm
D
14.0 mm
NUT
Groove
H
8.0 mm
H1
2.0 mm
C
3.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.