??
Selección de modelo CAD
14689 T10.0-3 10 4 3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
14689 T10.0-3 10 4 3
ARTIKELNR
Item no.
14689
DD
d
4.0 mm
D
10.0 mm
NUT
Groove
H
3.0 mm
H1
1.0 mm
C
3.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.