??
Selección de modelo CAD
14701 T11.0-1 11 4 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
14701 T11.0-1 11 4 8
ARTIKELNR
Item no.
14701
DD
d
4.0 mm
D
11.0 mm
NUT
Groove
H
8.0 mm
H1
1.5 mm
C
3.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.