??
Selección de modelo CAD
14708 T12.0-15 12 4 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
14708 T12.0-15 12 4 6
ARTIKELNR
Item no.
14708
DD
d
4.0 mm
D
12.0 mm
NUT
Groove
H
6.0 mm
H1
2.0 mm
C
3.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.