??
Selección de modelo CAD
14730 T15.0-1 15 6 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
14730 T15.0-1 15 6 7
ARTIKELNR
Item no.
14730
DD
d
6.0 mm
D
15.0 mm
NUT
Groove
H
7.0 mm
H1
3.0 mm
C
3.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.