??
Selección de modelo CAD
14753 T17.0-8 17 6.5 5.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
14753 T17.0-8 17 6.5 5.5
ARTIKELNR
Item no.
14753
DD
d
6.5 mm
D
17.0 mm
NUT
Groove
H
5.5 mm
H1
1.5 mm
C
3.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.