??
Selección de modelo CAD
14780 T20.0-8 20 8 5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
14780 T20.0-8 20 8 5
ARTIKELNR
Item no.
14780
DD
d
8.0 mm
D
20.0 mm
NUT
Groove
H
5.0 mm
H1
1.5 mm
C
3.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.