??
Selección de modelo CAD
14811 T24.0-4 24 12.8 7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
14811 T24.0-4 24 12.8 7
ARTIKELNR
Item no.
14811
DD
d
12.8 mm
D
24.0 mm
NUT
Groove
H
7.0 mm
H1
2.0 mm
C
3.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.