??
Selección de modelo CAD
14884 T30.0-8 30 10 6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
14884 T30.0-8 30 10 6
ARTIKELNR
Item no.
14884
DD
d
10.0 mm
D
30.0 mm
NUT
Groove
H
6.0 mm
H1
2.0 mm
C
3.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.