??
Selección de modelo CAD
14992 T40.0-5 40 0 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T MF - Merkel® Cup packing with spring
Bill of material
14992 T40.0-5 40 0 10
ARTIKELNR
Item no.
14992
D
Dimension
40.0 mm
DD
Dimension d
0.0 mm
NUT
Groove
H
Dimension
10.0 mm
H1
Dimension
2.0 mm
C
3.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.