??
Selección de modelo CAD
15086 T50.0-5 50 10.5 18
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T MF - Merkel® Cup packing with spring
Bill of material
15086 T50.0-5 50 10.5 18
ARTIKELNR
Item no.
15086
D
Dimension
50.0 mm
DD
Dimension d
10.5 mm
NUT
Groove
H
Dimension
18.0 mm
H1
Dimension
3.5 mm
C
3.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.