??
Selección de modelo CAD
15374 T95.0-3 95 25 16
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T MF - Merkel® Cup packing with spring
Bill of material
15374 T95.0-3 95 25 16
ARTIKELNR
Item no.
15374
D
Dimension
95.0 mm
DD
Dimension d
25.0 mm
NUT
Groove
H
Dimension
16.0 mm
H1
Dimension
3.0 mm
C
4.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.