??
Selección de modelo CAD
15386 T100.0-7 100 15 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T MF - Merkel® Cup packing with spring
Bill of material
15386 T100.0-7 100 15 10
ARTIKELNR
Item no.
15386
D
Dimension
100.0 mm
DD
Dimension d
15.0 mm
NUT
Groove
H
Dimension
10.0 mm
H1
Dimension
3.0 mm
C
4.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.