??
Selección de modelo CAD
15389 T100.0-19 100 78 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
15389 T100.0-19 100 78 12
ARTIKELNR
Item no.
15389
DD
d
78.0 mm
D
100.0 mm
NUT
Groove
H
12.0 mm
H1
3.0 mm
C
4.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.