??
Selección de modelo CAD
15475 T125.0-2 125 37 20
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T MF - Merkel® Cup packing with spring
Bill of material
15475 T125.0-2 125 37 20
ARTIKELNR
Item no.
15475
D
Dimension
125.0 mm
DD
Dimension d
37.0 mm
NUT
Groove
H
Dimension
20.0 mm
H1
Dimension
4.0 mm
C
5.5 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.