??
Selección de modelo CAD
15484 T125.0-13 125 100 13
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T MF - Merkel® Cup packing with spring
Bill of material
15484 T125.0-13 125 100 13
ARTIKELNR
Item no.
15484
D
Dimension
125.0 mm
DD
Dimension d
100.0 mm
NUT
Groove
H
Dimension
13.0 mm
H1
Dimension
2.5 mm
C
5.5 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.