??
Selección de modelo CAD
15501 T130.0-1 130 80 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T MF - Merkel® Cup packing with spring
Bill of material
15501 T130.0-1 130 80 10
ARTIKELNR
Item no.
15501
D
Dimension
130.0 mm
DD
Dimension d
80.0 mm
NUT
Groove
H
Dimension
10.0 mm
H1
Dimension
2.5 mm
C
5.5 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.