??
Selección de modelo CAD
15569 T165.0-1 165 60.5 20
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T MF - Merkel® Cup packing with spring
Bill of material
15569 T165.0-1 165 60.5 20
ARTIKELNR
Item no.
15569
D
Dimension
165.0 mm
DD
Dimension d
60.5 mm
NUT
Groove
H
Dimension
20.0 mm
H1
Dimension
4.0 mm
C
5.5 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.