??
Selección de modelo CAD
15576 T175.0-2 175 115 18
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
15576 T175.0-2 175 115 18
ARTIKELNR
Item no.
15576
DD
d
115.0 mm
D
175.0 mm
NUT
Groove
H
18.0 mm
H1
4.0 mm
C
5.5 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.