??
Selección de modelo CAD
15582 T180.0-1 180 130 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
15582 T180.0-1 180 130 15
ARTIKELNR
Item no.
15582
DD
d
130.0 mm
D
180.0 mm
NUT
Groove
H
15.0 mm
H1
4.0 mm
C
5.5 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.