??
Selección de modelo CAD
15611 T200.0-2 200 130 24
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
15611 T200.0-2 200 130 24
ARTIKELNR
Item no.
15611
DD
d
130.0 mm
D
200.0 mm
NUT
Groove
H
24.0 mm
H1
5.0 mm
C
5.5 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.