??
Selección de modelo CAD
15642 T240.0-1 240 170 20.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
15642 T240.0-1 240 170 20.5
ARTIKELNR
Item no.
15642
DD
d
170.0 mm
D
240.0 mm
NUT
Groove
H
20.5 mm
H1
4.5 mm
C
5.5 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.