??
Selección de modelo CAD
15646 T250.0-1 250 210 20
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
15646 T250.0-1 250 210 20
ARTIKELNR
Item no.
15646
DD
d
210.0 mm
D
250.0 mm
NUT
Groove
H
20.0 mm
H1
5.0 mm
C
5.5 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.