??
Selección de modelo CAD
15720 T350.0-1 350 300 25
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
15720 T350.0-1 350 300 25
ARTIKELNR
Item no.
15720
DD
d
300.0 mm
D
350.0 mm
NUT
Groove
H
25.0 mm
H1
5.0 mm
C
8.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.