??
Selección de modelo CAD
15754 T450.0-2 450 410 24
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
15754 T450.0-2 450 410 24
ARTIKELNR
Item no.
15754
DD
d
410.0 mm
D
450.0 mm
NUT
Groove
H
24.0 mm
H1
4.0 mm
C
8.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.