??
Selección de modelo CAD
15759 T475.0-1 475 412 30
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T OF - Merkel® Cup packing without spring
Bill of material
15759 T475.0-1 475 412 30
ARTIKELNR
Item no.
15759
DD
d
412.0 mm
D
475.0 mm
NUT
Groove
H
30.0 mm
H1
5.0 mm
C
8.0 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.