??
Selección de modelo CAD
18369 NI250 20 30 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 250 - Merkel® U-Ring
Bill of material
18369 NI250 20 30 10
ARTIKELNR
Item no.
18369
DD
Dimension d
20.0 mm
D
Dimension
30.0 mm
NUT
Groove
H
Dimension
10.0 mm
L
Dimension
11.0 mm
P
Profile
5.0 mm
C
4.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.