??
Selección de modelo CAD
24024308 M17 115 135 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 17 - Merkel® Rotomatic
Bill of material
24024308 M17 115 135 12
ARTIKELNR
Item no.
24024308
WS
Material
80 NBR B246
DD
d
115.0 mm
D
135.0 mm
NUT
Groove
H
12.0 mm
S
10.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.