??
Selección de modelo CAD
24031905 P6 100 112.2 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 6 - Merkel® Wiper
Bill of material
24031905 P6 100 112.2 12
ARTIKELNR
Item no.
24031905
DD
d
100.0 mm
D
112.2 mm
NUT
Groove
H
12.0 mm
WS
Material
85 FKM K664
L
7.2 mm
D1
106.0 mm
P
Profile
6.1 mm
R2
1.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.