??
Selección de modelo CAD
24035509 M17 310 340 17.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 17 - Merkel® Rotomatic
Bill of material
24035509 M17 310 340 17.5
ARTIKELNR
Item no.
24035509
WS
Material
80 NBR B246
DD
d
310.0 mm
D
340.0 mm
NUT
Groove
H
17.5 mm
S
15.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.