??
Selección de modelo CAD
24178467 OMK-MR 50 39 4.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-MR - Merkel® OMEGAT
Bill of material
24178467 OMK-MR 50 39 4.2
ARTIKELNR
Item no.
24178467
WS
Material
NBR-B602
ISO
ISO
DD
d
39.0 mm
D
50.0 mm
NUT
Groove
H
4.0 mm
L
4.2 mm
P
Profile
5.50 mm
C
6.0 mm
R1
0.8 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.