??
Selección de modelo CAD
24179241 OMS-MR 160 175.1 5.9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-MR - Merkel® Omegat
Bill of material
24179241 OMS-MR 160 175.1 5.9
ARTIKELNR
Item no.
24179241
WS
Material
PTFE B602
DD
Dimensions d
160.0 mm
D
Dimensions
175.1 mm
NUT
Groove
H
Dimensions
5.9 mm
L
Dimensions
6.3 mm
P
Profile
7.55 mm
R1
1.2 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.