??
Selección de modelo CAD
24190517 SB 170 175 14.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SB - Merkel® Guide ring
Bill of material
24190517 SB 170 175 14.8
ARTIKELNR
Item no.
24190517
D
d
170.0 mm
DF
175.0 mm
NUT
Groove
DF1
171.6 mm
L
15.0 mm
H
14.8 mm
P
Profile
2.5 mm
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.