??
Selección de modelo CAD
24217401 P9 780 810 27
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 9 - Merkel® Double wiper
Bill of material
24217401 P9 780 810 27
ARTIKELNR
Item no.
24217401
DD
d
780.0 mm
D
810.0 mm
NUT
Groove
L
18.0 mm
H
27.0 mm
D1
795.0 mm
L1
27.0 mm
R2
3.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.