??
Selección de modelo CAD
24218910 A/offen 250 280 50.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
ES - Merkel® Chevron Seal Set
Bill of material
24218910 A/offen 250 280 50.5
ARTIKELNR
Item no.
24218910
WS
Material
BI-N B4B246
DD
d
250.0 mm
D
280.0 mm
NUT
Groove
L
50.5 mm
C
7.5 mm
TYP
Type
A/open
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.