??
Selección de modelo CAD
24223129 OMS-MR 30 37.3 3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-MR - Merkel® Omegat
Bill of material
24223129 OMS-MR 30 37.3 3
ARTIKELNR
Item no.
24223129
WS
Material
PTFE B602
DD
Dimensions d
30.0 mm
D
Dimensions
37.3 mm
NUT
Groove
H
Dimensions
3.0 mm
L
Dimensions
3.2 mm
P
Profile
3.65 mm
R1
0.5 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.