??
Selección de modelo CAD
24250823 T22 30 45 10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 22 - Merkel® U-Ring
Bill of material
24250823 T22 30 45 10
ARTIKELNR
Item no.
24250823
DD
Dimension d
30.0 mm
D
Dimension
45.0 mm
NUT
Groove
H
Dimension
10.0 mm
L
Dimension
11.0 mm
P
Profile
7.5 mm
C
4.0 mm
E
Groove
VPE
Packaging
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.