??
Selección de modelo CAD
24251804 L43 90 70 22.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
24251804 L43 90 70 22.4
ARTIKELNR
Item no.
24251804
D
90.0 mm
DD
d
70.0 mm
NUT
Groove
L
22.4 mm
L1
6.40 mm
D2
88.30 mm
D3
84.20 mm
H
22.4 mm
P
Profile
10.0 mm
C
5 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.