??
Selección de modelo CAD
24262955 TM23 220 235 14.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TM 23 - Merkel® U-Ring
Bill of material
24262955 TM23 220 235 14.6
ARTIKELNR
Item no.
24262955
WS
Material
95 AU V157
DD
Dimensions d
220.0 mm
D
Dimensions
235.0 mm
NUT
Groove
H
Dimensions
14.6 mm
L
Dimensions
16.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.