??
Selección de modelo CAD
24263331 OMS-MR 560 584 7.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-MR - Merkel® Omegat
Bill of material
24263331 OMS-MR 560 584 7.6
ARTIKELNR
Item no.
24263331
WS
Material
PTFE B602
DD
Dimensions d
560.0 mm
D
Dimensions
584.0 mm
NUT
Groove
H
Dimensions
7.6 mm
L
Dimensions
8.1 mm
P
Profile
12.00 mm
R1
2.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.