??
Selección de modelo CAD
24265145 L43 45 31 15.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
24265145 L43 45 31 15.5
ARTIKELNR
Item no.
24265145
D
45.0 mm
DD
d
31.0 mm
NUT
Groove
L
15.5 mm
L1
2.60 mm
D2
44.00 mm
D3
41.00 mm
H
15.5 mm
P
Profile
7.0 mm
C
4 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.