??
Selección de modelo CAD
24293703 TM23 230 255 22.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TM 23 - Merkel® U-Ring
Bill of material
24293703 TM23 230 255 22.8
ARTIKELNR
Item no.
24293703
WS
Material
95 AU V157
DD
Dimensions d
230.0 mm
D
Dimensions
255.0 mm
NUT
Groove
H
Dimensions
22.8 mm
L
Dimensions
25.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.