??
Selección de modelo CAD
24336028 T 24 150 158 10.9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 24 - Merkel® U-Ring
Bill of material
24336028 T 24 150 158 10.9
DD
Dimension d
150.0 mm
D
Dimension
158.0 mm
NUT
Groove
H
Dimension
10.9 mm
L
Dimension
12.0 mm
P
Profile
4.0 mm
C
3.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.