??
Selección de modelo CAD
24359407 TM23 325 355 20
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TM 23 - Merkel® U-Ring
Bill of material
24359407 TM23 325 355 20
ARTIKELNR
Item no.
24359407
WS
Material
93 AU V167
DD
Dimensions d
325.0 mm
D
Dimensions
355.0 mm
NUT
Groove
H
Dimensions
20.0 mm
L
Dimensions
22.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.